??
CAD model selection
24007629 S8 105 120 11.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24007629 S8 105 120 11.5
ARTIKELNR
Item no.
24007629
DD
Dimension d
105.0 mm
D
Dimension
120.0 mm
NUT
Groove
H
Dimension
11.5 mm
L
Dimension
12.2 mm
P
Profile
7.5 mm
C
5.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.