??
CAD model selection
24007645 S8 115 130 11.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24007645 S8 115 130 11.3
ARTIKELNR
Item no.
24007645
DD
Dimension d
115.0 mm
D
Dimension
130.0 mm
NUT
Groove
H
Dimension
11.3 mm
L
Dimension
12.0 mm
P
Profile
7.5 mm
C
5.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.