??
CAD model selection
24007682 S8 150 170 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24007682 S8 150 170 15
ARTIKELNR
Item no.
24007682
DD
Dimension d
150.0 mm
D
Dimension
170.0 mm
NUT
Groove
H
Dimension
15.0 mm
L
Dimension
16.0 mm
P
Profile
10.0 mm
C
5.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.