??
CAD model selection
24024266 M17 170 190 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24024266 M17 170 190 12
ARTIKELNR
Item no.
24024266
WS
Material
80 NBR B246
DD
d
170.0 mm
D
190.0 mm
NUT
Groove
H
12.0 mm
S
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.