??
CAD model selection
24024279 M17 10 18 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24024279 M17 10 18 6
ARTIKELNR
Item no.
24024279
WS
Material
80 NBR B246
DD
d
10.0 mm
D
18.0 mm
NUT
Groove
H
6.0 mm
S
4.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.