??
CAD model selection
24024285 M17 20 28 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24024285 M17 20 28 6
ARTIKELNR
Item no.
24024285
WS
Material
80 NBR B246
DD
d
20.0 mm
D
28.0 mm
NUT
Groove
H
6.0 mm
S
4.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.