??
CAD model selection
24024293 M17 42 54 7.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24024293 M17 42 54 7.5
ARTIKELNR
Item no.
24024293
WS
Material
80 NBR B246
DD
d
42.0 mm
D
54.0 mm
NUT
Groove
H
7.5 mm
S
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.