??
CAD model selection
24024298 M17 60 75 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24024298 M17 60 75 10
ARTIKELNR
Item no.
24024298
WS
Material
80 NBR B246
DD
d
60.0 mm
D
75.0 mm
NUT
Groove
H
10.0 mm
S
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.