??
CAD model selection
24024303 M17 80 95 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24024303 M17 80 95 10
ARTIKELNR
Item no.
24024303
WS
Material
80 NBR B246
DD
d
80.0 mm
D
95.0 mm
NUT
Groove
H
10.0 mm
S
7.5 mm
Download CAD models
Previews - 3D