??
CAD model selection
24024313 M17 180 205 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24024313 M17 180 205 15
ARTIKELNR
Item no.
24024313
WS
Material
80 NBR B246
DD
d
180.0 mm
D
205.0 mm
NUT
Groove
H
15.0 mm
S
12.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.