??
CAD model selection
24027636 S8 135 150 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24027636 S8 135 150 10
ARTIKELNR
Item no.
24027636
DD
Dimension d
135.0 mm
D
Dimension
150.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
7.5 mm
C
5.0 mm
E
Groove
ISO
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.