??
CAD model selection
24027653 S8 125 140 11.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24027653 S8 125 140 11.3
ARTIKELNR
Item no.
24027653
DD
Dimension d
125.0 mm
D
Dimension
140.0 mm
NUT
Groove
H
Dimension
11.3 mm
L
Dimension
12.0 mm
P
Profile
7.5 mm
C
5.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.