??
CAD model selection
24030522 S8 18 25 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24030522 S8 18 25 6
ARTIKELNR
Item no.
24030522
DD
Dimension d
18.0 mm
D
Dimension
25.0 mm
NUT
Groove
H
Dimension
6.0 mm
L
Dimension
6.3 mm
P
Profile
4.0 mm
C
2.5 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.