??
CAD model selection
24031801 S8 130 145 10.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24031801 S8 130 145 10.2
ARTIKELNR
Item no.
24031801
DD
Dimension d
130.0 mm
D
Dimension
145.0 mm
NUT
Groove
H
Dimension
10.2 mm
L
Dimension
11.0 mm
P
Profile
7.5 mm
C
5.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.