??
CAD model selection
24033859 P6 35 43.6 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24033859 P6 35 43.6 7
ARTIKELNR
Item no.
24033859
DD
d
35.0 mm
D
43.6 mm
NUT
Groove
H
7.0 mm
WS
Material
85 FKM K664
L
5.3 mm
D1
38.0 mm
P
Profile
4.3 mm
R2
1.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.