??
CAD model selection
24036259 P6 50 58.6 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24036259 P6 50 58.6 7
ARTIKELNR
Item no.
24036259
DD
d
50.0 mm
D
58.6 mm
NUT
Groove
H
7.0 mm
WS
Material
85 FKM K664
L
5.3 mm
D1
53.0 mm
P
Profile
4.3 mm
R2
1.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.