??
CAD model selection
24038207 P6 60 70.6 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24038207 P6 60 70.6 7
ARTIKELNR
Item no.
24038207
DD
d
60.0 mm
D
70.6 mm
NUT
Groove
H
7.0 mm
WS
Material
85 FKM K664
L
5.3 mm
D1
63.0 mm
P
Profile
5.3 mm
R2
1.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.