??
CAD model selection
24040105 P6 65 75.6 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24040105 P6 65 75.6 7
ARTIKELNR
Item no.
24040105
DD
d
65.0 mm
D
75.6 mm
NUT
Groove
H
7.0 mm
WS
Material
85 FKM K664
L
5.3 mm
D1
70.0 mm
P
Profile
5.3 mm
R2
1.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.