??
CAD model selection
24048705 P6 150 165 16
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24048705 P6 150 165 16
ARTIKELNR
Item no.
24048705
DD
d
150.0 mm
D
165.0 mm
NUT
Groove
H
16.0 mm
WS
Material
85 FKM K664
L
10.2 mm
D1
157.6 mm
P
Profile
7.5 mm
R2
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.