??
CAD model selection
24057871 S8 140 155 13
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24057871 S8 140 155 13
ARTIKELNR
Item no.
24057871
DD
Dimension d
140.0 mm
D
Dimension
155.0 mm
NUT
Groove
H
Dimension
13.0 mm
L
Dimension
14.0 mm
P
Profile
7.5 mm
C
5.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.