??
CAD model selection
24060408 S8 25 32 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24060408 S8 25 32 6
ARTIKELNR
Item no.
24060408
DD
Dimension d
25.0 mm
D
Dimension
32.0 mm
NUT
Groove
H
Dimension
6.0 mm
L
Dimension
6.3 mm
P
Profile
3.5 mm
C
2.5 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.