??
CAD model selection
24063954 EK 300 270 37.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24063954 EK 300 270 37.5
ARTIKELNR
Item no.
24063954
DD
d
270.0 mm
D
300.0 mm
NUT
Groove
D1
d1
298.5 mm
L
38.7 mm
H
37.5 mm
P
Profile
15.0 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.