??
CAD model selection
24064910 P6 250 270 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24064910 P6 250 270 18
ARTIKELNR
Item no.
24064910
DD
d
250.0 mm
D
270.0 mm
NUT
Groove
H
18.0 mm
WS
Material
85 FKM K664
L
10.2 mm
D1
260.0 mm
P
Profile
10.0 mm
R2
3.0 mm
Download CAD models
Previews - 3D