??
CAD model selection
24067432 M19 70 85 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 19 - Merkel® Rotomatic
Bill of material
24067432 M19 70 85 10
ARTIKELNR
Item no.
24067432
WS
Material
80 NBR B246
DD
d
70.0 mm
D
85.0 mm
NUT
Groove
H
10.0 mm
S
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.