??
CAD model selection
24067592 P6 380 410 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24067592 P6 380 410 25
ARTIKELNR
Item no.
24067592
DD
d
380.0 mm
D
410.0 mm
NUT
Groove
H
25.0 mm
WS
Material
85 FKM K664
L
15.2 mm
D1
395.0 mm
P
Profile
15.0 mm
R2
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.