??
CAD model selection
24068702 EK 800 750 62.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24068702 EK 800 750 62.5
ARTIKELNR
Item no.
24068702
DD
d
750.0 mm
D
800.0 mm
NUT
Groove
D1
d1
797.5 mm
L
64.5 mm
H
62.5 mm
P
Profile
25.0 mm
C
12.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.