??
CAD model selection
24070153 EK 40 25 11
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24070153 EK 40 25 11
ARTIKELNR
Item no.
24070153
DD
d
25.0 mm
D
40.0 mm
NUT
Groove
D1
d1
39.0 mm
L
11.5 mm
H
11.0 mm
P
Profile
7.5 mm
C
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.