??
CAD model selection
24070161 EK 70 50 14.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24070161 EK 70 50 14.6
ARTIKELNR
Item no.
24070161
DD
d
50.0 mm
D
70.0 mm
NUT
Groove
D1
d1
69.0 mm
L
15.2 mm
H
14.6 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.