??
CAD model selection
24070162 EK 80 60 14.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24070162 EK 80 60 14.6
ARTIKELNR
Item no.
24070162
DD
d
60.0 mm
D
80.0 mm
NUT
Groove
D1
d1
79.0 mm
L
15.2 mm
H
14.6 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.