??
CAD model selection
24070166 EK 115 95 20.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24070166 EK 115 95 20.6
ARTIKELNR
Item no.
24070166
DD
d
95.0 mm
D
115.0 mm
NUT
Groove
D1
d1
114.0 mm
L
21.2 mm
H
20.6 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.