??
CAD model selection
24071344 EK 120 95 24.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24071344 EK 120 95 24.5
ARTIKELNR
Item no.
24071344
DD
d
95.0 mm
D
120.0 mm
NUT
Groove
D1
d1
119.0 mm
L
25.3 mm
H
24.5 mm
P
Profile
12.5 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.