??
CAD model selection
24073568 EK 100 85 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24073568 EK 100 85 12
ARTIKELNR
Item no.
24073568
DD
d
85.0 mm
D
100.0 mm
NUT
Groove
D1
d1
99.0 mm
L
12.5 mm
H
12.0 mm
P
Profile
7.5 mm
C
6.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.