??
CAD model selection
24075607 OMK-MR 140 119 8.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-MR - Merkel® OMEGAT
Bill of material
24075607 OMK-MR 140 119 8.1
ARTIKELNR
Item no.
24075607
WS
Material
NBR-GM201
ISO
DD
d
119.0 mm
D
140.0 mm
NUT
Groove
H
7.7 mm
L
8.1 mm
P
Profile
10.50 mm
C
10.5 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.