??
CAD model selection
24076835 EK 63 48 11.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24076835 EK 63 48 11.8
ARTIKELNR
Item no.
24076835
DD
d
48.0 mm
D
63.0 mm
NUT
Groove
D1
d1
62.0 mm
L
12.5 mm
H
11.8 mm
P
Profile
7.5 mm
C
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.