??
CAD model selection
24078766 EK 420 380 40
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24078766 EK 420 380 40
ARTIKELNR
Item no.
24078766
DD
d
380.0 mm
D
420.0 mm
NUT
Groove
D1
d1
417.5 mm
L
41.5 mm
H
40.0 mm
P
Profile
20.0 mm
C
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.