??
CAD model selection
24082304 P6 850 875 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24082304 P6 850 875 20
ARTIKELNR
Item no.
24082304
DD
d
850.0 mm
D
875.0 mm
NUT
Groove
H
20.0 mm
WS
Material
85 NBR B247
L
12.7 mm
D1
862.6 mm
P
Profile
12.5 mm
R2
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.