??
CAD model selection
24096102 OMK-S 70 55 7.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-S - Merkel® OMEGAT
Bill of material
24096102 OMK-S 70 55 7.2
ARTIKELNR
Item no.
24096102
WS
Material
NBR-GM201
DD
Dimension d
55.0 mm
D
Dimension
70.0 mm
NUT
Groove
L
Dimension
10.0 mm
H
Dimension
7.2 mm
P
Profile
7.5 mm
R1
0.4 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.