??
CAD model selection
24096109 OMK-S 140 120 9.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-S - Merkel® OMEGAT
Bill of material
24096109 OMK-S 140 120 9.6
ARTIKELNR
Item no.
24096109
WS
Material
NBR-GM201
DD
Dimension d
120.0 mm
D
Dimension
140.0 mm
NUT
Groove
L
Dimension
10.0 mm
H
Dimension
9.6 mm
P
Profile
10.0 mm
R1
0.4 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.