??
CAD model selection
24096111 OMK-S 190 165 12.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-S - Merkel® OMEGAT
Bill of material
24096111 OMK-S 190 165 12.1
ARTIKELNR
Item no.
24096111
WS
Material
NBR-GM201
DD
Dimension d
165.0 mm
D
Dimension
190.0 mm
NUT
Groove
L
Dimension
12.5 mm
H
Dimension
12.1 mm
P
Profile
12.5 mm
R1
0.4 mm
C
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.