??
CAD model selection
24096120 OMS-S 25 35 4.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S - Merkel® Omegat
Bill of material
24096120 OMS-S 25 35 4.7
ARTIKELNR
Item no.
24096120
WS
Material
PTFE GM201
DD
Dimensions d
25.0 mm
D
Dimensions
35.0 mm
NUT
Groove
H
Dimensions
4.7 mm
L
Dimensions
5.0 mm
P
Profile
5.0 mm
C
4.0 mm
R1
0.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.