??
CAD model selection
24096131 OMS-S 56 71 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S - Merkel® Omegat
Bill of material
24096131 OMS-S 56 71 7
ARTIKELNR
Item no.
24096131
WS
Material
PTFE GM201
DD
Dimensions d
56.0 mm
D
Dimensions
71.0 mm
NUT
Groove
H
Dimensions
7.0 mm
L
Dimensions
7.5 mm
P
Profile
7.5 mm
C
5.5 mm
R1
0.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.