??
CAD model selection
24096141 OMS-S 110 130 9.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S - Merkel® Omegat
Bill of material
24096141 OMS-S 110 130 9.4
ARTIKELNR
Item no.
24096141
WS
Material
PTFE GM201
DD
Dimensions d
110.0 mm
D
Dimensions
130.0 mm
NUT
Groove
H
Dimensions
9.4 mm
L
Dimensions
10.0 mm
P
Profile
10.0 mm
C
7.5 mm
R1
0.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.