??
CAD model selection
24097782 EK 870 820 50
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24097782 EK 870 820 50
ARTIKELNR
Item no.
24097782
DD
d
820.0 mm
D
870.0 mm
NUT
Groove
D1
d1
867.5 mm
L
51.8 mm
H
50.0 mm
P
Profile
25.0 mm
C
12.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.