??
CAD model selection
24099512 EKV 125 100 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24099512 EKV 125 100 25
ARTIKELNR
Item no.
24099512
DD
d
100.0 mm
D
125.0 mm
NUT
Groove
D1
d1
124.0 mm
L
25.8 mm
H
25.0 mm
P
Profile
12.5 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.