??
CAD model selection
24099516 EKV 160 130 28
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24099516 EKV 160 130 28
ARTIKELNR
Item no.
24099516
DD
d
130.0 mm
D
160.0 mm
NUT
Groove
D1
d1
158.5 mm
L
29.0 mm
H
28.0 mm
P
Profile
15.0 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.