??
CAD model selection
24101686 EK 850 800 50
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24101686 EK 850 800 50
ARTIKELNR
Item no.
24101686
DD
d
800.0 mm
D
850.0 mm
NUT
Groove
D1
d1
847.5 mm
L
51.8 mm
H
50.0 mm
P
Profile
25.0 mm
C
12.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.