??
CAD model selection
24103505 M19 140 160 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 19 - Merkel® Rotomatic
Bill of material
24103505 M19 140 160 12
ARTIKELNR
Item no.
24103505
WS
Material
80 NBR B246
DD
d
140.0 mm
D
160.0 mm
NUT
Groove
H
12.0 mm
S
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.