??
CAD model selection
24103506 M19 200 225 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 19 - Merkel® Rotomatic
Bill of material
24103506 M19 200 225 15
ARTIKELNR
Item no.
24103506
WS
Material
80 NBR B219
DD
d
200.0 mm
D
225.0 mm
NUT
Groove
H
15.0 mm
S
12.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.