??
CAD model selection
24108716 OMK-S 560 525 17
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-S - Merkel® OMEGAT
Bill of material
24108716 OMK-S 560 525 17
ARTIKELNR
Item no.
24108716
WS
Material
NBR-GM201
DD
Dimension d
525.0 mm
D
Dimension
560.0 mm
NUT
Groove
L
Dimension
17.5 mm
H
Dimension
17.0 mm
P
Profile
17.5 mm
R1
1.2 mm
C
12.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.