??
CAD model selection
24120564 S8 180 205 18.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24120564 S8 180 205 18.8
ARTIKELNR
Item no.
24120564
DD
Dimension d
180.0 mm
D
Dimension
205.0 mm
NUT
Groove
H
Dimension
18.8 mm
L
Dimension
20.0 mm
P
Profile
12.5 mm
C
5.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.